Panduit’s TP2-C Cable Tie Plates have slotted mounting holes to accommodate various fastener spacing. With their low profile design, bundles stay close to mounting surface making them ideal for areas where overhead space is limited. These mounts can be used with miniature through standard cable ties and with #6 (M3) screws. For indoor use only, made of Nylon 6.6, are natural in color and come in packages of 100.
Application | Cable Tie Plate Used with Miniature, Intermediate, And Standard Cable Ties. |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 0.13 |
Overall Height (mm) | 3.2 |
Overall Length (In.) | 1.98 |
Overall Length (mm) | 50.3 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 50.3 |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358320 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0270 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2695 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Tie Plate Mount Part Drawing GB0239JR | English |