TP4H-D

Cable Tie Mounts - Screw Applied

The cable tie plate in natural color is applied with 1/4" (M6) screws. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It is used with miniature, intermediate, standard, heavy-standard, light-heavy, and heavy cable ties. It comes in packages of 500.

Specifications

Compatible Cable Tie

M, I, S, HS, LH, H

Mount Method

1/4 (M6) Screw

Material

Nylon 6.6

Overall Length (In.)

3.08

Overall Length (mm)

78.2

Overall Width (In.)

0.62

Overall Width (mm)

15.7

Environment

Indoor

Color

Natural

Flammability Rating

UL94V-2

CE Compliant

Yes

CE Marking

Yes

UL Recognized

E136577

Hole Spacing (In.)

2.50

Hole Spacing (mm)

40.6

Screw Size

1/4 (M6)

Slot Length (in)

0.31

Slot Length (mm)

7.9

Slot Width (In.)

0.27

Slot Width (mm)

6.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Product Type

Cable Tie Mounts - Screw Applied

Packaging Details

UPC

07498358341

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2640

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

1.3201

Related Products