The cable tie mount for wood in natural color is installed with a hammer. It is made of plated steel for outdoor environments. It is used with miniature, intermediated, standard, heavy-standard, light-heavy, heavy, and hook and loop mount cable ties. It comes in packages of 100.

Obsolete
Obsolete

Specifications

Compatible Cable Tie M, I, S, HS, LH, H, HLM
Mount Method Nail
Material Plated Steel
Overall Length (In.) 0.5
Overall Length (mm) 12.7
Overall Width (In.) 0.19
Overall Width (mm) 4.8
Environment Outdoor
Color Natural
CE Compliant Yes
CE Marking Yes
Product Type Cable Tie Mounts - Through Panel Hole

Packaging Detail

UPC 07498358046
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0131
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Catalog Cut Sheet - MPMS19-C0 Product Page English
Part Drawings WPMH Wood Push Mount Heavy GB0239IW-R0 English