globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Dome-Top® Barb Ty marker tie, wrap, standard cross section, 8.0 (203mm) length, 1.15 x .91 (29.2 x 23.1mm) marker write-on area, weather resistant nylon 6.6, black.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Cable Tie
Sub Brand Dome-Top®
Color Black
Environment Outdoor
Material Nylon 6.6
Marker Type Wrap
Overall Length (In.) 8
Overall Length (mm) 203
Body Width (In.) 0.185
Body Width (mm) 4.7
Body Thickness (In.) 0.45
Body Thickness (mm) 1.2
Maximum Bundle Diameter (In.) 2
Maximum Bundle Diameter (mm) 51
Minimum Bundle Diameter (In.) 0.37
Minimum Bundle Diameter (mm) 9.5
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -70
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL 62275 Compliant (Type 1, 11),CE Compliant,RoHS Compliant
For Use With Bundles
Application General

Packaging Detail

UPC 07498373900
Std. Pkg. Qty. 500
Std. Pkg. Volume (cf) 0.3087
Std. Ctn. Qty. 2500
Std. Ctn. Volume (cf) 1.5436

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}