Dome-Top® Barb Ty marker tie, wrap, standard cross section, 8.0 (203mm) length, 2.47 x .91 (62.7 x 23.1mm) marker write-on area, weather resistant nylon 6.6, black.
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Black |
Environment | Outdoor |
Material | Nylon 6.6 |
Marker Type | Wrap |
Overall Length (In.) | 8 |
Overall Length (mm) | 203 |
Body Width (In.) | 0.185 |
Body Width (mm) | 4.7 |
Body Thickness (In.) | 0.45 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Minimum Bundle Diameter (In.) | 0.37 |
Minimum Bundle Diameter (mm) | 9.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -70 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11),CE Compliant,RoHS Compliant |
For Use With | Bundles |
Application | General |
UPC | 07498377740 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.2677 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 2.6767 |
Product Bulletins | Dome-Top® Barb Ty Cable Ties Product Bulletin FRCB11 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English |