BC1M-S4-M

Cable Ties

Dome-Top® barb ty clamp tie, miniature cross section, #4 (M2.5) screw, 4.6 (117mm) length, nylon 6.6, natural.

Specifications

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Material

Nylon 6.6

Color

Natural

Maximum Installation Temperature (°C)

0

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Environment

Plenum

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.04 (1.2)

Width In (mm)

0.09 (2.4)

CE Compliant

Yes

CSA Certified

Yes

Cross Section

Miniature

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Application

General

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

0.9

Thickness (mm)

1.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498373862

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0684

Std. Ctn. Qty.

50000

Std. Ctn. Volume (cf)

3.4202

Resources

Catalog Cut Sheets

BC1M-S4-M Product Page

US English

Part Drawings

DOME-TOP Barb Ty Clamp Tie, BT-0070 (Pg 1) (R7)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products