BC2S-S10-D0

Cable Ties

Dome-Top® barb ty clamp tie, standard cross section, #10 (M5) screw, 8.5 (216mm) length, weather resistant nylon 6.6, black, bulk package.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Material

Weather Resistant Nylon 6.6

Color

Black

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Outdoor (UV Resistant)

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.18 (4.7)

BMEcat - Cross section (mm²)

Standard

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Application

General

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498370777

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1672

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

3.3446

Resources

Part Drawings

DOME-TOP Barb Ty Clamp Tie, BT-0070 (Pg 2) (R9)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products