The BC4LH-S25-L0 Dome-Top® barb ty clamp tie, features a unique patented design with its round smooth edges. Paired with the stainless-steel locking barb, these cable ties provide consistent performance, reliability and infinite adjustability through the entire bundle range. Light-Heavy cross section, 15.5” (394mm) length. Appropriate for Indoor/Outdoor use, made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 50.
Product Type | Locking Clamp Tie |
Sub Brand | Dome-Top® |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 15.5 |
Overall Length (mm) | 394 |
Body Width (In.) | 0.275 |
Body Width (mm) | 7 |
Body Thickness (In.) | 0.065 |
Body Thickness (mm) | 1.7 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.188 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Screw Size | .25 (M6) |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Mounting Hole Width (In.) | 0.52 |
Mounting Hole Width (mm) | 13.2 |
Mounting Hole Diameter (In.) | 0.26 |
Mounting Hole Diameter (mm) | 6.6 |
Standards Met | UL Compliant 62275, UL Listed #E56854, UL Recognized #E56854 |
For Use With | GTH-E, GS4H-E, GS4EH-E |
Application | Used to secure a cable bundle to another surface such a control panel, wall or ceiling. |
Part Features | Design allows for bundling before or after screwing clamp in place |
UPC | 07498352327 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0534 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.5339 |
Product Bulletins | Dome-Top® Barb Ty Cable Ties Product Bulletin FRCB11 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English | |
3D CAD Models | Barb Ty Cable Tie 3D STP File | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |