BC4LH-S25-TL0

Cable Ties

Dome-Top® barb ty clamp tie, light-heavy cross section, 1/4 (M6) screw, 15.5 (394mm) length, weather resistant nylon 6.6, black, bulk package.

Specifications

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Material

Weather Resistant Nylon 6.6

Color

Black

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Outdoor (UV Resistant)

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.06 (1.7)

Width In (mm)

0.27 (7.0)

BMEcat - Cross section (mm²)

Light-Heavy

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

250

Packaging Details

UPC

07498352329

Std. Pkg. Qty.

250

Std. Pkg. Volume (cf)

0.2164

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

2.1638

Resources

Part Drawings

DOME-TOP Barb Ty Clamp Tie, BT-0070 (Pg 2) (R9)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products