BC4S-S10-D30

Cable Ties

Dome-Top® barb ty clamp tie, standard cross section, #10 (M5) screw, 15.6 (396mm) length, heat stabilized nylon 6.6, black.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Material

Heat Stabilized Nylon 6.6

Color

Black

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

Application

High Temperature

Locking Style

Locking

Continuous Use Temperature Range

-76° (-60°) - 239° (115°)

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.18 (4.7)

CE Compliant

Yes

CSA Certified

Yes

Cross Section

Standard

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

4

Plenum-Rated

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498370784

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2572

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.5715

Resources

Catalog Cut Sheets

BC1M-S4-M0 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Product Bulletins

Dome-Top® Barb Ty Cable Ties CTCB55--WW

US English

Part Drawings

DOME-TOP Barb Ty Clamp Tie, BT-0070 (Pg 2) (R9)

US English

Related Products