BF2M-M0

Cable Ties

Dome-Top® barb ty marker tie, flag,, miniature cross section, 8.3 (211mm) length, .36 x .81 (9.1 x 20.6mm) marker write-on area, weather resistant nylon 6.6, black.

Specifications

Marker Type

Flag

Material

Weather Resistant Nylon 6.6

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Maximum Bundle Diameter (mm)

51

Color

Black

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.2

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Environment

Outdoor

Application

General

Locking Style

Locking

Cross Section

Miniature

Plenum-Rated

No

Marker Write-On Area (In.)

0.36 x 0.81

Marker Write-On Area (mm)

9.1 x 20.6

Thickness (In.)

0.05

Thickness (mm)

1.2

Bundle Diameter Range (In.)

0.06 - 2.00

Bundle Diameter Range (mm)

1.5 - 51.0

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Width In (mm)

0.09 (2.4)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498373952

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1554

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

3.8849

Resources

Part Drawings

DOME-TOP Barb Ty Flag Marker Tie, BT-0249 (R6)

US English

Catalog Cut Sheets

BF1M-C Product Page

US English

Related Products