Dome-Top® Barb Ty marker tie, wrap, miniature cross section, 7.9 (201mm) length, .29 x 1.09 (7.4 x 27.7mm) marker write-on area, weather resistant nylon 6.6, black.
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Black |
Environment | Outdoor |
Material | Nylon 6.6 |
Marker Type | Wrap |
Overall Length (In.) | 7.9 |
Overall Length (mm) | 201 |
Body Width (In.) | 0.095 |
Body Width (mm) | 2.4 |
Body Thickness (In.) | 0.046 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Minimum Bundle Diameter (In.) | 0.18 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -70 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11),CE Compliant,RoHS Compliant |
For Use With | Bundles |
Application | General |
UPC | 07498373849 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1554 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 3.8849 |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English |