globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Dome-Top® Barb Ty marker tie, wrap, standard cross section, 8.0 (203mm) length, .49 x .91 (12.4 x 23.1mm) marker write-on area, nylon 6.6, natural, standard package.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Cable Tie
Sub Brand Dome-Top®
Color Natural
Environment Indoor
Material Nylon 6.6
Marker Type Wrap
Overall Length (In.) 8
Overall Length (mm) 203
Body Width (In.) 0.185
Body Width (mm) 4.7
Body Thickness (In.) 0.045
Body Thickness (mm) 1.2
Maximum Bundle Diameter (In.) 2
Maximum Bundle Diameter (mm) 51
Minimum Bundle Diameter (In.) 0.18
Minimum Bundle Diameter (mm) 4.8
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -70
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL 62275 Compliant (Type 1, 11),CE Compliant,RoHS Compliant
Military Cross Reference Number MS3368-1-9A
For Use With Bundles
Application General

Packaging Detail

UPC 07498373955
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0307
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.3068

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}