Dome-Top® Barb Ty marker tie, wrap, miniature cross section, 15.1 (384mm) length, .50 x 2.13 (12.7 x 54.1mm) marker write-on area, nylon 6.6, natural, bulk package.
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Marker Type | Wrap |
Overall Length (In.) | 8 |
Overall Length (mm) | 203 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Minimum Bundle Diameter (In.) | 0.18 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -70 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11),CE Compliant,RoHS Compliant |
Military Cross Reference Number | MS3368-2-9A |
Application | General |
UPC | 07498373895 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2572 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.5715 |
Product Bulletins | Dome-Top® Barb Ty Cable Ties Product Bulletin CTCB55--WW-ENG | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English |