BT1.5I-C

Cable Ties

The Dome-Top® barb ty cable tie has an intermediate cross section. It is 6.1 (155mm) long. The tie is natural color and made of nylon 6.6. It comes in packages of 100.

Specifications

Material

Nylon 6.6

Color

Natural

Maximum Bundle Diameter (mm)

38

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Environment

Plenum

Minimum Bundle Diameter (In.)

0.03

Minimum Bundle Diameter (mm)

0.8

Overall Thickness (In.)

0.04

Overall Thickness (mm)

1

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Standards Met

UL Compliant 62275, UL Listed #E56854

Application

General

Cross Section

Intermediate

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.04 (1.0)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-5-9

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Max. Continuous Use Temperature

185°F (85°C)

Maximum Bundle Diameter (In.)

1.5

Thickness (In.)

0.04

Thickness (mm)

1

Width In (mm)

0.14 (3.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498341333

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0237

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2370

Resources

Catalog Cut Sheets

BT1M-C Product Page

US English

Compliances

Cable Ties Military Cross Reference

US English

Part Drawings

BT-0037-Sheet2

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Product Bulletins

Dome-Top® Barb Ty Cable Ties CTCB55--WW

US English

Related Products