best seller

BT1.5I-M0

Cable Ties

Dome-Top® barb ty cable tie, intermediate cross section, 6.1 (155mm) length, weather resistant nylon 6.6, black, bulk package.

Specifications

Material

Nylon 6.6

Color

Black

Maximum Bundle Diameter (mm)

38

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Environment

Plenum

Minimum Bundle Diameter (In.)

0.03

Minimum Bundle Diameter (mm)

0.8

Overall Thickness (In.)

0.04

Overall Thickness (mm)

1

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

NA

Standards Met

UL Compliant 62275, UL Listed #E56854 , Rated for AH-2 Plenum

Application

General

Cross Section

Intermediate

Locking Style

Locking

Thickness In (mm)

0.04 (1.0)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Max. Continuous Use Temperature

185°F (85°C)

Maximum Bundle Diameter (In.)

1.5

Thickness (In.)

0.04

Thickness (mm)

1

Width In (mm)

0.14 (3.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498341346

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1068

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

2.6710

Resources

Part Drawings

BT-0037-Sheet2

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products