BT1.5I-MP

Cable Ties

Dome-Top® barb ty cable tie, intermediate cross section, 6.1 (155mm) length, nylon 6.6, natural - European.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (mm)

155

Maximum Bundle Diameter (mm)

38

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Environment

Indoor

Minimum Bundle Diameter (In.)

0.03

Minimum Bundle Diameter (mm)

0.8

Overall Width (In.)

0.14

Overall Width (mm)

3.6

Overall Thickness (mm)

1

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Standards Met

UL Compliant 62275, UL Listed #E56854

CSA Certified

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Application

General

CE Compliant

Yes

Cross Section

Intermediate

Locking Style

Locking

Material Flammability Rating

UL 94V-2

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

NA

Note

Available Only for the European Market

Thickness (mm)

1

UL 62275 Compliant (Type 2, 21)

Yes

UV Resistant

0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498352303

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2163

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

2.1634

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

BT-0037-Sheet2

US English

Related Products