Reel-Fed barbed tie for PAT1.5M system, miniature cross section, 5.6 (142mm) length, weather resistant nylon 6.6, black.
Product Type | Reel-Fed Cable Tie |
Sub Brand | Dome-Top® |
Color | Black |
Environment | Indoor/Outdoor |
For Use With | PAT1.5M4.0-BT System |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 5.6 |
Overall Length (mm) | 142 |
Body Width (In.) | 0.1 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.036 |
Body Thickness (mm) | 0.9 |
Maximum Bundle Diameter (In.) | 1.31 |
Maximum Bundle Diameter (mm) | 33.3 |
Minimum Bundle Diameter (In.) | 0 |
Minimum Bundle Diameter (mm) | 0 |
Minimum Loop Tensile Strength (N) | 133 |
Minimum Loop Tensile Strength (lb) | 30 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | UL Listed, UL Recognized, CSA Certified, CE Compliant, RoHS Compliant |
Number of Ties per Reel | 5 |
Application | Used For PAT1.5M And PAT1.5M-ATM System |
UPC | 07498339072 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 1.4359 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 2.8719 |
Product Bulletins | PAT 4.0 Cable Tie System Product Bulletin FRCB9-SA-ENG | English | |
Videos | PAT4.0 System Tool & Tie Offerings Video 16:9 | English | |
Part Drawings | Barb Ty Reel-Fed Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |