BT1M-MP

Cable Ties

Dome-Top® barb ty cable tie, miniature cross section, 4.0 (102mm) length, nylon 6.6, natural - European.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

4

Overall Length (mm)

102

Maximum Bundle Diameter (mm)

23

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Indoor

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Width (In.)

0.1

Overall Width (mm)

2.4

Overall Thickness (mm)

0.9

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Standards Met

UL Compliant 62275, UL Listed #E56854

CSA Certified

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Application

General

BMEcat - Cross section (mm²)

Miniature

CE Compliant

Yes

Length (In.)

4.00

Locking Style

Locking

Material Flammability Rating

UL 94V-2

Max. Continuous Use Temperature

185°F (85°C)

Note

Available Only for the European Market

Thickness (mm)

0.9

UL 62275 Compliant (Type 2, 21)

Yes

UV Resistant

0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498352301

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1050

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

2.1003

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

BT-0037-Sheet1

US English

Related Products