BT2LH-L0

Cable Ties

Dome-Top® barb ty cable tie, light-heavy cross section, 8.7 (221mm) length, weather resistant nylon 6.6, black, standard package.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

Maximum Bundle Diameter (mm)

51

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Plenum

Minimum Bundle Diameter (In.)

0.19

Minimum Bundle Diameter (mm)

4.8

Overall Thickness (In.)

0.07

Overall Thickness (mm)

1.7

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

UV Resistant

Standards Met

Rated for AH-2 Plenum

Application

General

Cross Section

Light-Heavy

Locking Style

Locking

Thickness In (mm)

0.06 (1.7)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Max. Continuous Use Temperature

185°F (85°C)

Maximum Bundle Diameter (In.)

2

Thickness (In.)

0.07

Thickness (mm)

1.7

Width In (mm)

0.27 (7.0)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498341258

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0321

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3207

Resources

Catalog Cut Sheets

BT1M-C0 Product Page

US English

Part Drawings

BT-0037-Sheet3

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Product Bulletins

Dome-Top® Barb Ty Cable Ties CTCB55--WW

US English

Related Products