Dome-Top® barb ty cable tie, light-heavy cross section, 8.7 (221mm) length, heat stabilized weather resistant nylon 6.6, black.
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Black |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 8.7 |
Overall Length (mm) | 221 |
Body Width (In.) | 0.275 |
Body Width (mm) | 7 |
Body Thickness (In.) | 0.065 |
Body Thickness (mm) | 1.7 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 (File E56854), CSA-C22.2 No. 62275, 11130200, NRC 10CFR50, QPL-AS23190, CSA Certified, RoHS Compliant |
For Use With | GTS-E, GS2B-E, STS2, PTS |
UPC | 07498312071 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.1545 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 1.5446 |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |