BT2M-M30

Cable Ties

Dome-Top® barb ty cable tie, miniature cross section, 7.9 (201mm) length, heat stabilized nylon 6.6, black.

Specifications

Material

Heat Stabilized Nylon 6.6

Color

Black

Maximum Bundle Diameter (mm)

51

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Indoor

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.2

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Application

High Temperature

BMEcat - Cross section (mm²)

Miniature

Locking Style

Locking

Continuous Use Temperature Range

-76° (-60°) - 239° (115°)

Plenum-Rated

No

Thickness In (mm)

0.04 (1.2)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Max. Continuous Use Temperature

239°F (115°C)

Maximum Bundle Diameter (In.)

2

Thickness (In.)

0.05

Thickness (mm)

1.2

Width In (mm)

0.09 (2.4)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498360290

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0866

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

2.1638

Resources

Catalog Cut Sheets

BT1M-C30 Product Page

US English

Part Drawings

BT-0037-Sheet1

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Product Bulletins

Dome-Top® Barb Ty Cable Ties CTCB55--WW

US English

Related Products