Dome-Top® barb ty cable tie, standard cross section, 8.0 (203mm) length, nylon 6.6, brown.
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Brown |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 8 |
Overall Length (mm) | 203 |
Body Width (In.) | 0.185 |
Body Width (mm) | 4.7 |
Body Thickness (In.) | 0.045 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 (File E56854), CSA-C22.2 No. 62275, 11130200, NRC 10CFR50, QPL-AS23190, CSA Certified, RoHS Compliant |
Military Cross Reference Number | MS3367-1-1 |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, STS2, STH2, PTS, PTH |
UPC | 07498341194 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1957 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 1.9571 |
Videos | Premium Cable Ties | English | |
Part Drawings | BT-0037-Sheet2 | English | |
Part Drawings | Dome-Top Barb Ty Cable Ties: BT-0037 | English | |
Selection Guides | Cable Ties Product Selection Guide | English |