BT2S-M30

Cable Ties

Dome-Top® barb ty cable tie, standard cross section, 8.0 (203mm) length, heat stabilized nylon 6.6, black.

Specifications

Material

Heat Stabilized Nylon 6.6

Color

Black

Maximum Bundle Diameter (mm)

51

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Indoor

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.1

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Application

High Temperature

BMEcat - Cross section (mm²)

Standard

Locking Style

Locking

Continuous Use Temperature Range

-76° (-60°) - 239° (115°)

Plenum-Rated

No

Thickness In (mm)

0.04 (1.2)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-1-11

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Max. Continuous Use Temperature

239°F (115°C)

Maximum Bundle Diameter (In.)

2

Thickness (In.)

0.05

Thickness (mm)

1.1

Width In (mm)

0.18 (4.7)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498341205

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1957

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

1.9571

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Dome-Top Barb Ty Cable Ties: BT-0037

US English

Catalog Cut Sheets

BT1M-C30 Product Page

US English

Product Bulletins

Dome-Top® Barb Ty Cable Ties CTCB55--WW

US English

Part Drawings

BT-0037-Sheet2

US English

Related Products