BT2S-M4Y

Cable Ties

Dome-Top® barb ty cable tie, standard cross section, 8.0 (203mm) length, nylon 6.6, yellow.

Specifications

Material

Nylon 6.6

Color

Yellow

Maximum Bundle Diameter (In.)

2

Maximum Bundle Diameter (mm)

51

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Plenum

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.1

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Minimum Insertion Hole Diameter (In.)

NA

Minimum Insertion Hole Diameter (mm)

NA

Maximum Insertion Hole Diameter (In.)

NA

Maximum Insertion Hole Diameter (mm)

NA

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Application

General

Cross Section

Standard

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Length In (mm)

8.00 (203.0)

Thickness In (mm)

0.04 (1.2)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-1-4

UL 62275 Compliant (Type 2S, 21S)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Max. Continuous Use Temperature

185°F (85°C)

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Thickness (In.)

0.05

Thickness (mm)

1.1

Width In (mm)

0.18 (4.7)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498344820

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1957

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

1.9571

Resources

Part Drawings

BT-0037-Sheet2

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Compliances

Cable Ties Military Cross Reference

US English

Part Drawings

Dome-Top Barb Ty Cable Ties: BT-0037

US English

Related Products