obsolete

BT300B

Cable Ties

Dome-Top® barb ty cable tie, standard cross section, 12.0 (305mm) length, weather resistant nylon 6.6, black - Japan.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

Overall Length (In.)

12

Overall Length (mm)

305

Maximum Bundle Diameter (In.)

3

Maximum Bundle Diameter (mm)

76

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Outdoor (UV Resistant)

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Width (In.)

0.19

Overall Width (mm)

4.7

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.3

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Minimum Insertion Hole Diameter (In.)

NA

Minimum Insertion Hole Diameter (mm)

NA

Maximum Insertion Hole Diameter (In.)

NA

Maximum Insertion Hole Diameter (mm)

NA

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Application

General

CE Compliant

Yes

CSA Certified

Yes

Cross Section

Standard

Length (In.)

12.00

Length (mm)

305.0

Locking Style

Locking

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

NA

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Thickness (In.)

0.05

Thickness (mm)

1.3

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498398457

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.5339

Related Products