obsolete

BT350B

Cable Ties

Dome-Top® barb ty cable tie, light-heavy cross section, 14.9 (378mm) length, weather resistant nylon 6.6, black - Japan.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

Overall Length (In.)

14.9

Overall Length (mm)

378

Maximum Bundle Diameter (In.)

4

Maximum Bundle Diameter (mm)

102

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Outdoor (UV Resistant)

Minimum Bundle Diameter (In.)

0.19

Minimum Bundle Diameter (mm)

4.8

Overall Width (In.)

0.28

Overall Width (mm)

7

Overall Thickness (In.)

0.07

Overall Thickness (mm)

1.7

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Application

General

CE Compliant

Yes

CSA Certified

Yes

Cross Section

Light-Heavy

Length (In.)

14.90

Length (mm)

378.0

Locking Style

Locking

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

NA

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Thickness (In.)

0.07

Thickness (mm)

1.7

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498397390

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.5339

Related Products