obsolete

BT370S

Cable Ties

Dome-Top® barb ty cable tie, standard cross section, 15.1 (384mm) length, nylon 6.6, natural - Japan.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

15.1

Overall Length (mm)

384

Maximum Bundle Diameter (In.)

4

Maximum Bundle Diameter (mm)

102

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Plenum

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Width (In.)

0.19

Overall Width (mm)

4.7

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.3

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

UL 62275 Compliant (Type 2S, 21S)

Yes

Application

General

BMEcat - Cross section (mm²)

Standard

CE Compliant

Yes

CSA Certified

Yes

Length (In.)

15.10

Length (mm)

384.0

Locking Style

Locking

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

MS3367-2-9

Thickness (In.)

0.05

Thickness (mm)

1.3

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498398458

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.5339

Related Products