globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Dome-Top® barb ty cable tie, light-heavy cross section, 11.8 (300mm) length, nylon 6.6, natural, standard package.

Specifications

Product Type Cable Tie
Sub Brand Dome-Top®
Color Natural
Environment Indoor
Material Nylon 6.6
Overall Length (In.) 11.8
Overall Length (mm) 300
Body Width (In.) 0.275
Body Width (mm) 7
Body Thickness (In.) 0.065
Body Thickness (mm) 1.7
Maximum Bundle Diameter (In.) 3
Maximum Bundle Diameter (mm) 76.2
Minimum Bundle Diameter (In.) 0.19
Minimum Bundle Diameter (mm) 4.8
Minimum Loop Tensile Strength (N) 534
Minimum Loop Tensile Strength (lb) 120
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL 62275 (File E56854), CSA-C22.2 No. 62275, 11130200, NRC 10CFR50, QPL-AS23190, CSA Certified, RoHS Compliant
For Use With GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH
Application General

Packaging Detail

UPC 07498341262
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.0556
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 0.5563

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}