The BT4LH-L Dome-Top® barb ty, features a unique patented design with its round smooth edges. Paired with the stainless-steel locking barb, these cable ties provide consistent performance, reliability and infinite adjustability through the entire bundle range. Light-Heavy cross section, 14.9” (378mm) length. Appropriate for Indoor use, made of Nylon 6.6, are natural in color and come in packages of 50.
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 14.9 |
Overall Length (mm) | 378 |
Body Width (In.) | 0.275 |
Body Width (mm) | 7 |
Body Thickness (In.) | 0.065 |
Body Thickness (mm) | 1.7 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.188 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 (File E56854), CSA-C22.2 No. 62275 (File 31212), Cert 05968/C0, BV File ACE 14/601/01 Product Code: 2535H; 89/60111 (E3), 11130200, QPL-AS23190, RoHS Compliant |
Military Cross Reference Number | MS3367-3-9 |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
UPC | 07498341267 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0534 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.5339 |
Product Bulletins | Dome-Top® Barb Ty Cable Ties Product Bulletin FRCB11 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English | |
3D CAD Models | Barb Ty Cable Tie 3D STP File | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |