The BT4LH-TL30 Dome-Top® barb ty, features a unique patented design with its round smooth edges. Paired with the stainless-steel locking barb, these cable ties provide consistent performance, reliability and infinite adjustability through the entire bundle range. Light-Heavy cross section, 14.9” (378mm) length. Appropriate for Indoor use, made of Heat Stabilized Nylon 6.6 for high temperature applications, are black in color and come in packages of 250.
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 14.9 |
Overall Length (mm) | 378 |
Body Width (In.) | 0.275 |
Body Width (mm) | 7 |
Body Thickness (In.) | 0.065 |
Body Thickness (mm) | 1.7 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.188 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 (File E56854), CSA-C22.2 No. 62275 (File 31212), Cert 05968/C0, BV File ACE 14/601/01 Product Code: 2535H; 89/60111 (E3), 11130200, QPL-AS23190, RoHS Compliant |
Military Cross Reference Number | MS3367-3-11 |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
UPC | 07498341274 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.2003 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 2.0027 |
Product Bulletins | Dome-Top® Barb Ty Cable Ties Product Bulletin FRCB11 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English | |
3D CAD Models | Barb Ty Cable Tie 3D STP File | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |