Dome-Top® barb ty cable tie, light-heavy cross section, 14.9 (378mm) length, heat stabilized nylon 6.6, natural.
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Natural |
Environment | Plenum |
Material | Nylon 6.6 |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 14.9 |
Overall Length (mm) | 378 |
Body Width (In.) | 0.275 |
Body Width (mm) | 7 |
Body Thickness (In.) | 0.065 |
Body Thickness (mm) | 1.7 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.6 |
Minimum Bundle Diameter (In.) | 0.19 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 (File E56854), CSA-C22.2 No. 62275 (File 31212), Cert 05968/C0, BV File ACE 14/601/01 Product Code: 2535H; 89/60111 (E3), 11130200, QPL-AS23190, RoHS Compliant |
Military Cross Reference Number | MS336-3-12 |
For Use With | GTH-E, GS4H-E, GS4EH-E, STH2, ST3EH, STHV |
Application | High Temperature |
UPC | 07498363314 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.1953 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 1.9534 |
Product Bulletins | Dome-Top® Barb Ty Cable Ties Product Bulletin CTCB55--WW-ENG | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English | |
3D CAD Models | Barb Ty Cable Tie 3D STP File | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |