BT4M-C

Cable Ties

Dome-Top® barb ty cable tie, miniature cross section, 14.2 (361mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

Maximum Bundle Diameter (mm)

102

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Plenum

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.2

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

Cross Section

Miniature

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.04 (1.2)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Max. Continuous Use Temperature

185°F (85°C)

Maximum Bundle Diameter (In.)

4

Thickness (In.)

0.05

Thickness (mm)

1.2

Width In (mm)

0.09 (2.4)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498360273

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0456

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4563

Resources

Catalog Cut Sheets

BT1M-C Product Page

US English

Part Drawings

BT-0037-Sheet1

US English

Product Bulletins

Dome-Top® Barb Ty Cable Ties CTCB55--WW

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products