globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Dome-Top® barb ty cable tie, standard cross section, 15.1 (384mm) length, nylon 6.6, yellow.

Specifications

Product Type Cable Tie
Sub Brand Dome-Top®
Color Yellow
Environment Plenum
Material Nylon 6.6
Overall Length (In.) 15.1
Overall Length (mm) 384
Body Width (In.) 0.185
Body Width (mm) 4.7
Body Thickness (In.) 0.052
Body Thickness (mm) 1.3
Maximum Bundle Diameter (In.) 4
Maximum Bundle Diameter (mm) 101.6
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL 62275 (File E56854), CSA-C22.2 No. 62275 (File 31212), Cert 05968/C0, BV File ACE 14/601/01 Product Code: 2535H, 89/60111 (E3), 11130200, QPL-AS23190, RoHS Compliant
Military Cross Reference Number MS3367-2-4
For Use With GTS-E, GS2B-E, GTH-E, GS4H-E, STS2, STH2
Application General

Packaging Detail

UPC 07498344822
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 0.3914
Std. Ctn. Qty. 5000
Std. Ctn. Volume (cf) 1.9571

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}