globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Dome-Top® barb ty cable tie, light-heavy cross section, 21.2 (538mm) length, nylon 6.6, natural, bulk package.

Specifications

Product Type Cable Tie
Sub Brand Dome-Top®
Color Natural
Environment Plenum
Material Nylon 6.6
Overall Length (In.) 21.2
Overall Length (mm) 538
Body Width (In.) 0.275
Body Width (mm) 7
Body Thickness (In.) 0.065
Body Thickness (mm) 1.7
Maximum Bundle Diameter (In.) 6
Maximum Bundle Diameter (mm) 152.4
Minimum Bundle Diameter (In.) 0.19
Minimum Bundle Diameter (mm) 4.8
Minimum Loop Tensile Strength (N) 534
Minimum Loop Tensile Strength (lb) 120
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL 62275 (File E56854), CSA-C22.2 No. 62275 (File 31212), Cert 05968/C0, BV File ACE 14/601/01 Product Code: 2535H, 89/60111 (E3), 11130200, QPL-AS23190, RoHS Compliant
For Use With GTH-E, GS4H-E, GS4EH-E, STH2, ST3EH, STHV
Application General

Packaging Detail

UPC 07498341282
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.1417
Std. Ctn. Qty. 2000
Std. Ctn. Volume (cf) 2.8336

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}