The BT6LH-C0 Dome-Top® barb ty, features a unique patented design with its round smooth edges. Paired with the stainless-steel locking barb, these cable ties provide consistent performance, reliability and infinite adjustability through the entire bundle range. Light-Heavy cross section, 21.2” (538mm) length. Appropriate for Indoor/Outdoor use, made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 100.
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 21.2 |
Overall Length (mm) | 538 |
Body Width (In.) | 0.275 |
Body Width (mm) | 7 |
Body Thickness (In.) | 0.065 |
Body Thickness (mm) | 1.7 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152 |
Minimum Bundle Diameter (In.) | 0.188 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 (File E56854), CSA-C22.2 No. 62275 (File 31212), Cert 05968/C0, BV File ACE 14/601/01 Product Code: 2535H, 89/60111 (E3), 11130200, QPL-AS23190, RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
UPC | 07498341283 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1417 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 2.8336 |
Product Bulletins | Dome-Top® Barb Ty Cable Ties Product Bulletin FRCB11 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |