Dome-Top® barb ty cable tie , light-heavy cross section, 21.2 (538mm) length, flame retardant nylon 6.6, natural (ivory).
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Natural Ivory |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 21.2 |
Overall Length (mm) | 538 |
Body Width (In.) | 0.275 |
Body Width (mm) | 7 |
Body Thickness (In.) | 0.065 |
Body Thickness (mm) | 1.7 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152.4 |
Minimum Bundle Diameter (In.) | 0.19 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 (File E56854), CSA-C22.2 No. 62275 (File 31212), Cert 05968/C0, BV File ACE 14/601/01 Product Code: 2535H, 89/60111 (E3), 11130200, QPL-AS23190, RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, STH2, ST3EH, STHV |
UPC | 07498312156 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1515 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 3.0301 |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |