BT8LH-L

Cable Ties

Dome-Top® barb ty cable tie, light-heavy cross section, 27.5 (699mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

Maximum Bundle Diameter (mm)

203

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Plenum

Minimum Bundle Diameter (In.)

0.19

Minimum Bundle Diameter (mm)

4.8

Overall Thickness (In.)

0.07

Overall Thickness (mm)

1.7

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

Cross Section

Light-Heavy

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.06 (1.7)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-6-9

UL 62275 Compliant (Type 2S, 21S)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Max. Continuous Use Temperature

185°F (85°C)

Maximum Bundle Diameter (In.)

8

Thickness (In.)

0.07

Thickness (mm)

1.7

Width In (mm)

0.27 (7.0)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498341290

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1499

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

1.4985

Resources

Catalog Cut Sheets

BT1M-C Product Page

US English

Part Drawings

BT-0037-Sheet3

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Product Bulletins

Dome-Top® Barb Ty Cable Ties CTCB55--WW

US English

Compliances

Cable Ties Military Cross Reference

US English

Related Products