BW2S-D

Cable Ties

Panduit® Dome-top® Barb Ty Wing Push-mount Ties have unique wings that create constant tension for a long-lasting stable hold that™s also infinitely adjustable. Plus, with Nylon 6.6 material it's ideal for indoor environments. Standard cross section, 6.6L (168mm), Tensile Strength: 222, Bundles up to 2.0 (51mm), natural, 500pc.

Specifications

Color

Natural

Maximum Bundle Diameter (mm)

51

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Indoor

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

BMEcat - Cross section (mm²)

Standard

Locking Style

Locking

Plenum-Rated

No

Width In (mm)

0.18 (4.7)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498385433

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2559

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.5587

Resources

Catalog Cut Sheets

BW1.5I-D Push Mount Ties with Steel Barb

US English

Part Drawings

Barb Ty Winged Push Mount Tie, BT-0278 (R6)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products