CBR1M-M30

Cable Ties

Panduit Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. Plus, with a low-profile head and parallel entry design, the tip enters easy and stays snug and snag-free. And with Heat Stabilized Nylon 6.6 material it's ideal for temperatures up to 239 degrees. Miniature cross section, 4.1in, Tensile Strength: 80, Black, 1000pc.

Specifications

Material

Heat Stabilized Nylon 6.6

Color

Black

Maximum Bundle Diameter (mm)

25

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Indoor

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Minimum Insertion Hole Diameter (In.)

NA

Minimum Insertion Hole Diameter (mm)

NA

Maximum Insertion Hole Diameter (In.)

NA

Maximum Insertion Hole Diameter (mm)

NA

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Cross Section

Miniature

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Plenum-Rated

No

Length In (mm)

4.10 (104.0)

Thickness In (mm)

0.03 (1.0)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-30-11

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Application

High Temperature

Operating Temperature

-76°F (-60°C) - 239°F (115°C)

Part Features

Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength

Style

Outside Tooth - Contour-Ty

Type

In-Line/Low Profile Ties

Width In (mm)

0.09 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498378465

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

50000

Std. Ctn. Volume (cf)

2.6700

Resources

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Product Bulletins

CONTOUR-TY Cable Ties

US English

Catalog Cut Sheets

CBR1M-M30 Product Page

US English

Part Drawings

CBR Series Cable Tie: SS-27318 Rev 6

US English

Related Products