Panduit Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. Plus, with a low-profile head and parallel entry design, the tip enters easy and stays snug and snag-free. And with Weather Resistant Nylon 6.6 material it's ideal for indoor and outdoor environments and harsh UV light. Heavy-standard cross section, 8.0in, Tensile Strength: 378, Black, 500pc.
Product Type | Cable Tie |
Sub Brand | Contour-Ty® |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 8 |
Overall Length (mm) | 203.2 |
Body Width (In.) | 0.25 |
Body Width (mm) | 6.4 |
Body Thickness (In.) | 0.058 |
Body Thickness (mm) | 1.4 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Minimum Bundle Diameter (In.) | 0.16 |
Minimum Bundle Diameter (mm) | 4.1 |
Minimum Loop Tensile Strength (N) | 378 |
Minimum Loop Tensile Strength (lb) | 85 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | SAE-AS23190A, SAE-AS33671, RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
Application | General |
Part Features | Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength |
UPC | 07498384114 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2003 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.0027 |
Videos | Premium Cable Ties | English | |
Part Drawings | Contour-Ty® Cable Tie Drawing | English | |
Part Drawings | Contour-Ty® 3D STP File | English | |
Selection Guides | Cable Ties Product Selection Guide | English |