CBR2M-M0

Cable Ties

Panduit Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. Plus, with a low-profile head and parallel entry design, the tip enters easy and stays snug and snag-free. And with Weather Resistant Nylon 6.6 material it's ideal for indoor and outdoor environments and harsh UV light. Miniature cross section, 7.2in, Tensile Strength: 80, Black, 1000pc.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Outdoor (UV Resistant)

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Cross Section

Miniature

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.04 (1.1)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Application

General

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

2

Part Features

Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength

Style

Outside Tooth - Contour-Ty

Width In (mm)

0.09 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498383917

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0884

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

2.2112

Resources

Catalog Cut Sheets

CBR1M-M0 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

CBR Series Cable Tie: SS-27318 Rev 6

US English

Product Bulletins

CONTOUR-TY Cable Ties

US English

Related Products