CBR2M-M7

Cable Ties

Panduit Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. Plus, with a low-profile head and parallel entry design, the tip enters easy and stays snug and snag-free. And with Nylon 6.6 material, it's ideal for indoor applications. Miniature cross section, 7.2in, Tensile Strength: 80, Purple, 1000pc.

Specifications

Material

Nylon 6.6

Color

Purple

Overall Length (In.)

7.2

Overall Length (mm)

183

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Overall Width (In.)

0.1

Overall Width (mm)

2.5

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

BMEcat - Cross section (mm²)

Miniature

Length (In.)

7.20

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.04 (1.1)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-32-7

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

2

Part Features

Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength

Style

Outside Tooth - Contour-Ty

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498337933

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0866

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

2.1638

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Compliances

Cable Ties Military Cross Reference

US English

Part Drawings

CBR Series Cable Tie: SS-27318 Rev 6

US English

Product Bulletins

CONTOUR-TY Cable Ties

US English

Related Products