Panduit CBR2S-M Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. A low-profile head and parallel entry design, the curved tip enters easily and stays snug and snag-free. Standard cross section, 7.6” (193mm) length. Appropriate for Indoor use. Made of Nylon 6.6, are natural in color and come in packages of 1000.
Product Type | Cable Tie |
Sub Brand | Contour-Ty® |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 7.6 |
Overall Length (mm) | 193 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.044 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Minimum Bundle Diameter (In.) | 0.16 |
Minimum Bundle Diameter (mm) | 4.1 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | SAE-AS23190A, SAE-AS33671, RoHS Compliant |
Military Cross Reference Number | MS3367-36-9 |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
Part Features | Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength |
UPC | 07498383410 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2210 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 2.2098 |
Videos | Premium Cable Ties | English | |
Part Drawings | Contour-Ty® Cable Tie Drawing | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |