CBR3I-M5

Cable Ties

Contour-Ty ® Cable Tie, Parallel-entry, 10.4", Intermediate cross section

Specifications

Product Type

Cable Ties

Material

Nylon 6.6

Color

Green

Overall Length (In.)

10.4

Overall Length (mm)

264

Maximum Bundle Diameter (In.)

3

Maximum Bundle Diameter (mm)

76

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Minimum Bundle Diameter (In.)

0.07

Minimum Bundle Diameter (mm)

1.8

Overall Width (In.)

0.14

Overall Width (mm)

3.6

Overall Thickness (In.)

0.052

Overall Thickness (mm)

1.3

CSA Certified

Yes

Mil. Std. Part Number

MS3367-34-5

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Length (In.)

10.4

CE Compliant

Yes

CE Marking

Yes

Cross Section

Intermediate

Head Height (In.)

0.250

Head Height (mm)

6.4

Head Width (In.)

0.262

Head Width (mm)

6.7

Locking Style

Locking

Max. Continuous Use Temperature

185°F (85°C)

Thickness (In.)

0.052

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498337938

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0002

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

27.0000

Related Products