CBR3S-M69

Cable Ties

Panduit Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. Plus, with a low-profile head and parallel entry design, the tip enters easy and stays snug and snag-free. And with Flame Retardant Nylon 6.6 material it's ideal for slowing the spread of fire. Standard cross section, 10.8in, Tensile Strength: 222, Ivory, 1000pc.

Specifications

Material

Nylon 6.6

Color

Ivory

Overall Length (In.)

10.8

Overall Length (mm)

274

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

100

Maximum Operating Temperature (°F)

221

BMEcat - Cross section (mm²)

Standard

Length (In.)

10.80

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 212°F (100°C)

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

No

Mil. Std. Part Number

No

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Maximum Bundle Diameter (In.)

3

Part Features

Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength

Style

Outside Tooth - Contour-Ty

Type

In-Line/Low Profile Ties

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498344304

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3087

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.5436

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Catalog Cut Sheets

CBR1M-M30 Product Page

US English

Part Drawings

Contour Ty Cable Tie - Flame Retardant, SS-27400 (R)

US English

Part Drawings

CBR Series Cable Tie CTCBR2S--ENG

US English

Related Products