CBR4I-M

Cable Ties

Panduit Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. Plus, with a low-profile head and parallel entry design, the tip enters easy and stays snug and snag-free. And with Nylon 6.6 material, it's ideal for indoor applications. Intermediate cross section, 13.6in, Tensile Strength: 178, Natural, 1000pc.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

13.6

Overall Length (mm)

345

Maximum Bundle Diameter (mm)

102

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Overall Width (In.)

0.14

Overall Width (mm)

3.6

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Minimum Insertion Hole Diameter (In.)

NA

Minimum Insertion Hole Diameter (mm)

NA

Maximum Insertion Hole Diameter (In.)

NA

Maximum Insertion Hole Diameter (mm)

NA

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Cross Section

Intermediate

Length (In.)

13.60

Length (mm)

345.0

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Length In (mm)

13.60 (345.0)

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-35-9

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Part Features

Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength

Style

Outside Tooth - Contour-Ty

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498383904

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2164

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

2.1638

Resources

Catalog Cut Sheets

CBR1M-M Product Page

US English

Catalog Cut Sheets

ERT2M-C20 Product Page

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Product Bulletins

CONTOUR-TY Cable Ties

US English

Compliances

Cable Ties Military Cross Reference

US English

Part Drawings

CBR Series Cable Tie: SS-27318 Rev 6

US English

Related Products