globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit CBR4S-M Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. A low-profile head and parallel entry design, the curved tip enters easily and stays snug and snag-free. Standard cross section, 14.0” (356mm) length. Appropriate for Indoor use. Made of Nylon 6.6, are natural in color and come in packages of 1000.

Specifications

Product Type Cable Tie
Sub Brand Contour-Ty®
Color Natural
Environment Indoor
Material Nylon 6.6
Overall Length (In.) 14
Overall Length (mm) 355.6
Body Width (In.) 0.19
Body Width (mm) 4.8
Body Thickness (In.) 0.052
Body Thickness (mm) 1.3
Maximum Bundle Diameter (In.) 4
Maximum Bundle Diameter (mm) 101.6
Minimum Bundle Diameter (In.) 0.28
Minimum Bundle Diameter (mm) 7.1
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met SAE-AS23190A, SAE-AS33671, RoHS Compliant
Military Cross Reference Number MS3367-38-9
For Use With GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2
Part Features Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength

Packaging Detail

UPC 07498383415
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 0.3606
Std. Ctn. Qty. 5000
Std. Ctn. Volume (cf) 1.8029

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}