CBR6LH-C0

Cable Ties

Panduit Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. Plus, with a low-profile head and parallel entry design, the tip enters easy and stays snug and snag-free. And with Weather Resistant Nylon 6.6 material it's ideal for indoor and outdoor environments and harsh UV light. Light-heavy cross section, 20.9in, Tensile Strength: 534, Black, 100pc.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

Overall Length (In.)

20.9

Overall Length (mm)

531

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Outdoor (UV Resistant)

Overall Width (In.)

0.3

Overall Width (mm)

7.6

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

Cross Section

Light-Heavy

Length (In.)

20.90

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.07 (1.8)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

6

Part Features

Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength

Style

Outside Tooth - Contour-Ty

Type

In-Line/Low Profile Ties

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498383909

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1286

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

2.5715

Resources

Catalog Cut Sheets

CBR1M-M0 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

CBR Series Cable Tie CTCBR2S--ENG

US English

Product Bulletins

CONTOUR-TY Cable Ties

US English

Related Products