DT28EH-C0

Cable Ties

Panduit® Dura-Ty® Cable Ties are weather-, chemical-, and UV-resistant for harsh outdoor power and communications applications. The durable locking mechanism, complete with double stainless steel locking barbs, provides a consistent, reliable connection and high-impact resistance and strength. Plus, the head and strapping are included for quick and easy installation. Extra-heavy cross section, 96.0L (2438mm), Tensile Strength: 1112, Bundles up to 28.0 (711mm), Black, 100pc.

Specifications

Material

Weather Resistant Acetal

Color

Black

Overall Length (mm)

2438

Minimum Loop Tensile Strength (N)

1112

Minimum Loop Tensile Strength (lb)

250

Environment

Outdoor (UV Resistant)

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Cross Section

Extra-Heavy

Length (mm)

2438.0

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.05 (1.5)

Width In (mm)

0.49 (12.5)

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

Chemical Resistant

Maximum Bundle Diameter (In.)

28

Part Features

Excellent ultraviolet light, chemical and moisture resistance. 20+ years outdoor life,meets Telcordia TR-TSY-000789.

Type

Cable Tie

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498360966

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

1.7578

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

DURA-TY Cable Ties

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Dura-Ty Cable Tie, SS-27250 (Pg 1) (R4)

US English

Catalog Cut Sheets

DTRH-LR0 Product Page

US English

Related Products